Destaco Logo
Case study image: Camco Conveyor Solution Moves 50 Pounds Across 36 Inches Every 30 Seconds

Camco Conveyor Solution Moves 50 Pounds Across 36 Inches Every 30 Seconds

Brand Pillar: Comprehensive

Industry:Automotive
Product Lines:Camco Conveyors Indexers
Publication Date: 11/08/2024
Case study image: Camco Conveyor Solution Moves 50 Pounds Across 36 Inches Every 30 Seconds

CHALLENGE

Index 50lb a distance of 36 inches every 30 seconds.

SOLUTION

DESTACO proposed a CAMCO 12in link Heavy-Duty Precision Link carousel style conveyor, with a center distance of 168 inches, driven by a CAMCO 1301RD indexer to index 3 links at a time. This was driven by a 5.5HP SEW DRN112M4 gear motor. This whole system was mounted onto a welded steel base frame.

RESULTS

The customer has a solution that will move a total of 600lb over 12 stations.