Every style of gripper is protected by either a shield or a seal, both of which are designed to prevent dirt, contaminants or lubricating grease from entering or exiting the interior of the gripper. It is these foreign bodies that can compromise the gripper’s performance, leading to costly malfunctions and breakdowns that can knock your workholding or pick-and-place applications offline.
Whether ingress or egress is allowed depends on the operating atmosphere in which the gripper will be used – either “dirty/contaminated” or “clean room”, while recognizing that a good clean-room product is a good dirty-room product, but not necessarily vice versa.
For more information, contact our experts or browse our complete line of gripper products!