webstrip_destaco
Conveyors
Destaco’s CAMCO Rite-Link conveyors offer a thin profile, preassembly, and precision.

115RLMED

Visit Product Series:
CAD

Product Details Unit View:
Link Length (in) 5
Conveyor Width (in) 3.07
Maximum Overhung Moment Load Per Link (Nm) 1
Link Length (mm) 115
Imperial or Metric Product Metric
Conveyor Width (mm) 78.1
Conveyor Center Distance (m) 4.14
Maximum Load Per Link (kg) 4
Product Series 115RL
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Conveyor Finish Medical
Back to Top