Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
75RLMED_1
75RLMED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Link Length (in)
3
Conveyor Width (in)
3.07
Conveyor Center Distance (m)
1.2
Conveyor Width (mm)
78.1
Imperial or Metric Product
Metric
Link Length (mm)
75
Maximum Load Per Link (kg)
4
Maximum Overhung Moment Load Per Link (Nm)
1
Product Function
Linear Positioning
DistributorGroup
Camco Indexers & Conveyors
Product Series
75RL
Conveyor Finish
Medical
Back to Top