Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
LIGHTWEIGHT TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Accelerate Lightweight Tooling (Family)
Lightweight Tooling Nest Guides (Series)
NPG-20-200
NPG-20-200
NPG Nest Guides are used to accurately place parts on a lower nest frame.
Steel welded construction
20 diameter mounting post
Mounts easily to DESTACO CL or PC clamp blocks
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.8
Tube Diameter (in)
0.79
Length (in)
7.87
Maximum Static Clamp Load (ft lb)
111.0
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.37
Tube Diameter (mm)
20
max_static_clamp_load_metric
150.0
Length (mm)
200.0
Tube Size
20 mm
Product Function
Robotic Tooling
Product Type
Nest Guide
Product Series
NPG
Back to Top