Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-F50N-18M
VC-F50N-18M
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
16.6
Diameter (in)
2.08
Cup Size
1.97 in
Weight (lb)
0.69
Weight (oz)
0.63
Weight (kg)
19.6
Cup Size
50 mm
Max. Payload (kg)
7.54
Weight (g)
19.6
Diameter (mm)
53.1
Holding Capacity - Vertical Lift (kg)
7.54
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VC-F50N-18M.STEP
Product Series
ARV Vacuum Grippers
Shape
Round
Mount
1/8 G Female
Holding Capacity - Vertical Lift (lbf)
16.6
Product Function
Robotic Tooling
Used With Model/Series
CPI-VSA-ARVS-5-U18
Product Type
Micro Flat
Durometer
A50 (Black)
DistributorGroup
End Effectors
PublishedDate
1717095124848
Material
Nitrile
Back to Top