Destaco Logo

ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

RR-36M-180-S-V - Rotary Actuator, 180 Degree Rotation, Mid-Position Stop

RR-36M-180-S-VRotary Actuator, 180 Degree Rotation, Mid-Position Stop

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Height (in)1.72
  • Length (in)5.69
  • Weight (lb)3.39
  • Width (in)4.00
  • Product ApplicationPOSITIONING

Technical Details

  • Displacement (in³)2.05
  • Supplied?No

Product Information

  • AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
  • BrandRobohand
  • Product TypeRotary Actuator
  • Spindle Included?No