
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

Visit Product Series:
Rotary Actuators-RRUnit View
Dimensions / Applications
- Height (in)2.13
- Length (in)6.80
- Weight (lb)5.79
- Width (in)4.50
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
- BrandRobohand
- Handle ColorRed
- Product TypeRotary Actuator