DRF-075M

Model: DRF-075M

Category: Pneumatic Rotary Actuators

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These new DIRECTCONNECT, flange mount rotary actuators, allow the payload inertia to stop directly through an independent hard stop mounted in the turntable, rather than through the drive mechanism.

  • Infinitely adjustable within rotation range
  • Dual bearing flange support
  • Magneto-resistive sensing
Maximum Torque at 100psi/7bar (Nm) 0.90
Maximum Torque at 100psi/7bar (in-lb) 8.30
Cylinder Bore (mm) 19.1
Cylinder Bore (in) 0.75
Pressure Range (bar) 40-100 psi
Displacement (in³) 0.310
Temp Range Standard -35° to 80°C (-30° to 180°F)
Temp Range With Shocks 0° to 65°C (32° to 150°F)
Actuation (Open/Closed) 0.38 sec
Repeatability ±0.02°
Max Payload With Shocks (kg) 0.45
Max Payload With Shocks (lb) 1.0
Max Payload Without Shocks (kg) 0.23
Max Payload Without Shocks (lb) 0.5
Max Payload Inertia With Shocks (Nm-sec²) 0.00018
Max Payload Inertia With Shocks (lb-in-sec²) 0.0016
Max Payload Inertia Without Shocks (Nm-sec²) 0.00009
Max Payload Inertia Without Shocks (lb-in-sec²) 0.0008
Max Rotation (Degrees) 180
Pitch Diameter (mm) 9.5
Pitch Diameter (in) 0.375
Over Travel (Degrees) 1° to 3°
Configuration Flange
Product Type Zero Backlash
Direct Connect Yes
Clean Room 100
Weight (kg) 0.24
Weight (lb) 0.54
Product Series Description DRF Actuator
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)