DRG-131M

Model: DRG-131M

Category: Pneumatic Rotary Actuators

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.

  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
Maximum Torque at 100psi/7bar (Nm) 7.60
Maximum Torque at 100psi/7bar (in-lb) 67.60
Max. Payload (kg) 3
Max. Payload (lb) 8
Cylinder Bore (mm) 33.4
Cylinder Bore (in) 1.31
Pressure Range (bar) 40-100 psi
Displacement (in³) 2.110
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) 0.87 sec
Max Rotation (Degrees) 180
Pitch Diameter (mm) 25.4
Pitch Diameter (in) 1.000
Over Travel (Degrees) 1° to 3°
Configuration Shaft
Product Type Zero Backlash
Direct Connect Yes
Clean Room 100
Weight (kg) 2.40
Weight (lb) 5.40
Product Series Description DRG Actuator
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)