Height To Mounting Surface (in)
9.1
Center Thru Hole Diameter (in)
5.12
b10_torque_capacity_inlb_english
17815
Center Distance (in)
7.5
Internal Inertia (lb-in²)
1954
output_thrust_axial_capacity_lb_english
8000
maximum_torque_inlb_english
17240
Maximum Torque (in-lb)
17240
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1415
height_t0_mounting_surface_in_english
9.0551181102362
center_distance_in_english
7.5
output_radial_capactiry_lb_english
3100
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5474
Output Overturning Moment Capacity (in-lb)
28674
Internal Inertia (lb-in²)
1954
Output Radial Capacity (lb)
3100
Mounting Surface Diameter (in)
11.5
center_thru_hole_diameter_in_english
5.12
B10 Torque Capacity (in-lb)
17815
mounting_surface_diameter_in_english
11.496062992126
Output Thrust/Axial Capacity (lb)
8000
output_overturning_moment_capacity_inlb_english
28674
Output Radial Capacity (N)
13795
Internal Inertia (kgm²)
0.5718
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
13795
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.602
center_thru_hole_diameter_mm_metric
130
Output Overturning Moment Capacity (Nm)
8.392
Center Distance (mm)
190.5
mounting_surface_diameter_mm_metric
292
output_overturning_moment_capacity_nm_metric
8.392
b10_torque_capacity_nm_metric
2013
B10 Torque Capacity (Nm)
2013
height_t0_mounting_surface_mm_metric
230
Output Thrust/Axial Capacity (N)
35600
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.414
Center Thru Hole Diameter (mm)
130
Internal Inertia (kgm²)
0.5718
Height To Mounting Surface (mm)
230
Maximum Torque (Nm)
1948
output_thrust_axial_capacity_n_metric
35600
Mounting Surface Diameter (mm)
292
center_distance_mm_metric
190.5
Maximum Torque (Nm)
1948