output_thrust_axial_capacity_lb_english
8000
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
103
center_distance_in_english
7.5
Mounting Surface Diameter (in)
11.5
B10 Torque Capacity (in-lb)
21780
center_thru_hole_diameter_in_english
5.12
Center Thru Hole Diameter (in)
5.12
output_radial_capactiry_lb_english
3100
height_t0_mounting_surface_in_english
9.0551181102362
Internal Inertia (lb-in²)
2021
mounting_surface_diameter_in_english
11.496062992126
output_overturning_moment_capacity_inlb_english
28674
Output Overturning Moment Capacity (in-lb)
28674
b10_torque_capacity_inlb_english
21780
Output Radial Capacity (lb)
3100
Height To Mounting Surface (in)
9.1
Maximum Torque (in-lb)
25152
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
786
Output Thrust/Axial Capacity (lb)
8000
Center Distance (in)
7.5
maximum_torque_inlb_english
25152
Internal Inertia (lb-in²)
2021
Output Thrust/Axial Capacity (N)
35600
output_thrust_axial_capacity_n_metric
35600
Mounting Surface Diameter (mm)
292
Center Distance (mm)
190.5
Output Radial Capacity (N)
13795
height_t0_mounting_surface_mm_metric
230
Height To Mounting Surface (mm)
230
mounting_surface_diameter_mm_metric
292
Internal Inertia (kgm²)
0.5915
output_radial_capactiry_n_metric
13795
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
8.392
center_distance_mm_metric
190.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.03
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.23
center_thru_hole_diameter_mm_metric
130
output_overturning_moment_capacity_nm_metric
8.392
Internal Inertia (kgm²)
0.5915
b10_torque_capacity_nm_metric
2461
Center Thru Hole Diameter (mm)
130
Maximum Torque (Nm)
2842
B10 Torque Capacity (Nm)
2461
Maximum Torque (Nm)
2842