center_distance_in_english
14.251968503937
output_overturning_moment_capacity_inlb_english
1469000
Center Distance (in)
14.3
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
17290
B10 Torque Capacity (in-lb)
37
Height To Mounting Surface (in)
23.2
Maximum Torque (in-lb)
360478
Output Thrust/Axial Capacity (lb)
85470
Internal Inertia (lb-in²)
457700
output_thrust_axial_capacity_lb_english
85470
b10_torque_capacity_inlb_english
37
Output Radial Capacity (lb)
59025
Mounting Surface Diameter (in)
45.5
mounting_surface_diameter_in_english
45.472440944882
output_radial_capactiry_lb_english
59025
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7893
Output Overturning Moment Capacity (in-lb)
1469000
Center Thru Hole Diameter (in)
10.98
maximum_torque_inlb_english
360478
Internal Inertia (lb-in²)
457700
center_thru_hole_diameter_in_english
10.98
height_t0_mounting_surface_in_english
23.228346456693
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
697
Maximum Torque (Nm)
40732
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.204
height_t0_mounting_surface_mm_metric
590
B10 Torque Capacity (Nm)
39209
center_distance_mm_metric
362
Output Radial Capacity (N)
262661
output_thrust_axial_capacity_n_metric
380341
output_overturning_moment_capacity_nm_metric
165989
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
590
Center Thru Hole Diameter (mm)
279
Mounting Surface Diameter (mm)
1155.0
Internal Inertia (kgm²)
133.9
Maximum Torque (Nm)
40732
Center Distance (mm)
362
mounting_surface_diameter_mm_metric
1155
center_thru_hole_diameter_mm_metric
279
Output Thrust/Axial Capacity (N)
380341
b10_torque_capacity_nm_metric
39209
Internal Inertia (kgm²)
133.9
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
5.06
Output Overturning Moment Capacity (Nm)
165989
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
2.31
output_radial_capactiry_n_metric
262661