RD - Roller Dial Index Drives

Model: 1301RD4H64-330

Category: Rotary Index Drives

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

Roller Dial Index Drives offer superior load capabilities making them ideal for medium to high torque applications. Other features include:

  • Universal mounting including horizontal mounting ideal for trunnion applications
  • Center thru hole facilitates passage of electrical wiring, pneumatic lines or mechanical linkages
  • Short camshaft motion periods are well-suited to continuous running applications or for special motion requirements
  • Available with custom motions such as oscillating motions
Base Model 1301RD4H64-330
Center Distance (in) 10.500
Center Thru Hole Diameter (mm) 120.7
Center Thru Hole Diameter (in) 4.75
Accuracy (arcsec) ±39
Series 1301RD
Stops 4
Index Period (deg) 330
B10 Torque Capacity (in-lb) 31,134
B10 Torque Capacity (Nm) 3,518
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.12900
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 440.000
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.03600
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 123.000
Maximum Torque (in-lb) 36,142
Maximum Torque (Nm) 4,084
Internal Inertia (lb-in²) 3,296
Internal Inertia (kgm²) 0.96500
Output Flange
Motion ms
Repeatability (arcsec) ±10
Output Radial Capacity (lb) 15,800
Output Radial Capacity (N) 70,310
Output Thrust/Axial Capacity (lb) 10,800
Output Thrust/Axial Capacity (N) 48,060
Output Overturning Moment Capacity (in-lb) 109,000
Output Overturning Moment Capacity (Nm) 32
Mounting Surface Diameter (in) 13.75
Height To Mounting Surface (in) 14.00
Product Type Flange Output
Family RD
Type Imperial
Product Series Description 1301RD
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)