Internal Inertia (lb-in²)
1860966
height_t0_mounting_surface_in_english
27.55905511811
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1927
Maximum Torque (in-lb)
386727
Center Thru Hole Diameter (in)
18.5
maximum_torque_inlb_english
386727
output_radial_capactiry_lb_english
82600
center_thru_hole_diameter_in_english
18.5
B10 Torque Capacity (in-lb)
37
Output Radial Capacity (lb)
82600
Center Distance (in)
19.5
Height To Mounting Surface (in)
27.6
output_thrust_axial_capacity_lb_english
120000
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
13736
Output Thrust/Axial Capacity (lb)
120000
b10_torque_capacity_inlb_english
37
output_overturning_moment_capacity_inlb_english
2904000
mounting_surface_diameter_in_english
61.023622047244
Internal Inertia (lb-in²)
1860966
center_distance_in_english
19.5
Mounting Surface Diameter (in)
61.0
Output Overturning Moment Capacity (in-lb)
2904000
b10_torque_capacity_nm_metric
37770
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.564
Imperial or Metric Product
Metric
Center Thru Hole Diameter (mm)
470
Center Distance (mm)
495.3
Maximum Torque (Nm)
43698
mounting_surface_diameter_mm_metric
1550
output_radial_capactiry_n_metric
367570
output_thrust_axial_capacity_n_metric
534000
Output Overturning Moment Capacity (Nm)
328136
center_thru_hole_diameter_mm_metric
470
center_distance_mm_metric
495.3
Height To Mounting Surface (mm)
700
Mounting Surface Diameter (mm)
1550.0
Internal Inertia (kgm²)
545
Output Radial Capacity (N)
367570
Maximum Torque (Nm)
43698
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
4.02
B10 Torque Capacity (Nm)
37770
height_t0_mounting_surface_mm_metric
700
output_overturning_moment_capacity_nm_metric
328136
Output Thrust/Axial Capacity (N)
534000
Internal Inertia (kgm²)
545