Output Radial Capacity (lb)
82600
Maximum Torque (in-lb)
468758
Center Thru Hole Diameter (in)
18.5
center_distance_in_english
19.5
Output Overturning Moment Capacity (in-lb)
2904000
output_overturning_moment_capacity_inlb_english
2904000
output_thrust_axial_capacity_lb_english
120000
center_thru_hole_diameter_in_english
18.5
maximum_torque_inlb_english
468758
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
36562
B10 Torque Capacity (in-lb)
37
Center Distance (in)
19.5
Height To Mounting Surface (in)
27.6
Internal Inertia (lb-in²)
2098100
Output Thrust/Axial Capacity (lb)
120000
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6800
output_radial_capactiry_lb_english
82600
Mounting Surface Diameter (in)
61.0
height_t0_mounting_surface_in_english
27.55905511811
Internal Inertia (lb-in²)
2098100
mounting_surface_diameter_in_english
61.023622047244
b10_torque_capacity_inlb_english
37
output_radial_capactiry_n_metric
367570
Maximum Torque (Nm)
52967
Internal Inertia (kgm²)
614
b10_torque_capacity_nm_metric
45326
center_thru_hole_diameter_mm_metric
470
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.99
Output Radial Capacity (N)
367570
Output Overturning Moment Capacity (Nm)
328136
Height To Mounting Surface (mm)
700
height_t0_mounting_surface_mm_metric
700
output_overturning_moment_capacity_nm_metric
328136
Mounting Surface Diameter (mm)
1550.0
Center Distance (mm)
495.3
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
10.7
B10 Torque Capacity (Nm)
45326
Output Thrust/Axial Capacity (N)
534000
Maximum Torque (Nm)
52967
Internal Inertia (kgm²)
614
mounting_surface_diameter_mm_metric
1550
Center Thru Hole Diameter (mm)
470
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
534000
center_distance_mm_metric
495.3