Output Overturning Moment Capacity (in-lb)
227622.0
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
30023.0
output_overturning_moment_capacity_inlb_english
227622.0
output_thrust_axial_capacity_lb_english
17417.0
Output Radial Capacity (lb)
54330.0
Height To Mounting Surface (in)
4.3
output_radial_capactiry_lb_english
54330.0
Mounting Surface Diameter (in)
61.0
Maximum Torque (in-lb)
117776.0
Internal Inertia (lb-in²)
444210.0
height_t0_mounting_surface_in_english
4.3307086614
B10 Torque Capacity (in-lb)
1099834.0
Internal Inertia (lb-in²)
444210.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
14395.0
b10_torque_capacity_inlb_english
1099834.0
Center Distance (in)
26.4
Center Thru Hole Diameter (in)
23.82
Output Thrust/Axial Capacity (lb)
17417.0
mounting_surface_diameter_in_english
61.0236220472
center_distance_in_english
26.3779527559
center_thru_hole_diameter_in_english
23.82
maximum_torque_inlb_english
117776.0
Mounting Surface Diameter (mm)
1550.0
Height To Mounting Surface (mm)
110.0
height_t0_mounting_surface_mm_metric
110.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
4.213
Output Thrust/Axial Capacity (N)
76635.0
Output Radial Capacity (N)
239052.0
center_distance_mm_metric
670.0
Maximum Torque (Nm)
13308.0
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
130.0
Internal Inertia (kgm²)
130.0
B10 Torque Capacity (Nm)
124275.0
output_thrust_axial_capacity_n_metric
76635.0
output_radial_capactiry_n_metric
239052.0
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
8.786
mounting_surface_diameter_mm_metric
1550.0
output_overturning_moment_capacity_nm_metric
25720.0
Center Distance (mm)
670.0
Maximum Torque (Nm)
13308.0
Center Thru Hole Diameter (mm)
605.0
center_thru_hole_diameter_mm_metric
605.0
b10_torque_capacity_nm_metric
124275.0
Output Overturning Moment Capacity (Nm)
25720.0