webstrip_destaco
Indexers
RDM Series Index Drives are ideal for rotary dial applications and feature a large output mounting surface supported by 4-point contact bearing.

1800RDM16H64-330

Visit Product Series:
CAD
Product Details Unit View:
maximum_torque_inlb_english 58084
center_distance_in_english 12.5
Center Thru Hole Diameter (in) 6.5
b10_torque_capacity_inlb_english 60523
Output Overturning Moment Capacity (in-lb) 68119
Center Distance (in) 12.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 2756
height_t0_mounting_surface_in_english 15.5
Mounting Surface Diameter (in) 20.5
Output Thrust/Axial Capacity (lb) 14650
output_thrust_axial_capacity_lb_english 14650
Internal Inertia (lb-in²) 18985
Height To Mounting Surface (in) 15.5
Maximum Torque (in-lb) 58084
output_overturning_moment_capacity_inlb_english 68119
center_thru_hole_diameter_in_english 6.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 18163
mounting_surface_diameter_in_english 20.5
B10 Torque Capacity (in-lb) 60523
output_radial_capactiry_lb_english 5850
Internal Inertia (lb-in²) 18985
Output Radial Capacity (lb) 5850
Output Radial Capacity (N) 26033
Maximum Torque (Nm) 6563
Output Overturning Moment Capacity (Nm) 19.935
Center Distance (mm) 317.5
output_radial_capactiry_n_metric 26033
center_thru_hole_diameter_mm_metric 165.1
Center Thru Hole Diameter (mm) 165.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 5.315
Internal Inertia (kgm²) 5.556
output_overturning_moment_capacity_nm_metric 19.935
Internal Inertia (kgm²) 5.556
Output Thrust/Axial Capacity (N) 65193
output_thrust_axial_capacity_n_metric 65193
Mounting Surface Diameter (mm) 520.7
center_distance_mm_metric 317.5
mounting_surface_diameter_mm_metric 520.7
b10_torque_capacity_nm_metric 6839
Maximum Torque (Nm) 6563
height_t0_mounting_surface_mm_metric 393.7
Imperial or Metric Product Imperial
B10 Torque Capacity (Nm) 6839
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.807
Height To Mounting Surface (mm) 393.7
Output Flange
Connector 7400C reducer and 3 hp AC motor (220/440V)
Repeatability (arcsec) ±7
Product Series 1800RDM
Index Period (deg) 330
Series 1800RDM
Drive Package 7400C reducer and 3 hp AC motor (220/440V)
Product Function Rotary Positioning
Family RDM
Base Model 1800RDM16H64-330
Product Type Flange Output
Stops 16
Motion ms
Accuracy (arcsec) ±27
DistributorGroup Camco Indexers & Conveyors
Smart Number Motion Spec G
Back to Top