Height To Mounting Surface (in)
3.6
center_distance_in_english
3.25
mounting_surface_diameter_in_english
1.75
output_overturning_moment_capacity_inlb_english
395
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.336
Mounting Surface Diameter (in)
1.8
Output Shaft Diameter (in)
0.625
B10 Torque Capacity (in-lb)
481
b10_torque_capacity_inlb_english
481
Output Thrust/Axial Capacity (lb)
314
Internal Inertia (lb-in²)
2
output_radial_capactiry_lb_english
316
Output Overturning Moment Capacity (in-lb)
395
height_t0_mounting_surface_in_english
3.625
output_thrust_axial_capacity_lb_english
314
Center Distance (in)
3.25
Maximum Torque (in-lb)
566
Internal Inertia (lb-in²)
2
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.704
Output Radial Capacity (lb)
316
output_shaft_dia_in_english
0.625
maximum_torque_inlb_english
566
Internal Inertia (kgm²)
0.00059
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
output_overturning_moment_capacity_nm_metric
45
Height To Mounting Surface (mm)
92.1
Mounting Surface Diameter (mm)
44.5
Maximum Torque (Nm)
64
center_distance_mm_metric
82.55
Center Distance (mm)
82.6
output_radial_capactiry_n_metric
1406
Output Radial Capacity (N)
1406
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0008
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
1397
Output Shaft Diameter (mm)
15.875
output_thrust_axial_capacity_n_metric
1397
B10 Torque Capacity (Nm)
54
output_shaft_dia_mm_metric
15.875
Output Overturning Moment Capacity (Nm)
45
Internal Inertia (kgm²)
0.00059
height_t0_mounting_surface_mm_metric
92.075
Maximum Torque (Nm)
64
b10_torque_capacity_nm_metric
54
mounting_surface_diameter_mm_metric
44.45