Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.053
Internal Inertia (lb-in²)
3
Output Thrust/Axial Capacity (lb)
314
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.254
mounting_surface_diameter_in_english
37.007874015748
output_shaft_dia_in_english
0.625
output_overturning_moment_capacity_inlb_english
395
output_radial_capactiry_lb_english
316
Output Radial Capacity (lb)
316
Mounting Surface Diameter (in)
37.0
Internal Inertia (lb-in²)
3
Output Overturning Moment Capacity (in-lb)
395
maximum_torque_inlb_english
520
Center Distance (in)
3.25
output_thrust_axial_capacity_lb_english
314
Maximum Torque (in-lb)
520
b10_torque_capacity_inlb_english
444
center_distance_in_english
3.25
B10 Torque Capacity (in-lb)
444
Height To Mounting Surface (in)
3.6
height_t0_mounting_surface_in_english
3.625
Output Shaft Diameter (in)
0.625
Output Radial Capacity (N)
1406
b10_torque_capacity_nm_metric
50
Output Overturning Moment Capacity (Nm)
45
Output Shaft Diameter (mm)
15.875
output_thrust_axial_capacity_n_metric
1397
Mounting Surface Diameter (mm)
940.0
center_distance_mm_metric
82.55
Imperial or Metric Product
Imperial
Center Distance (mm)
82.6
height_t0_mounting_surface_mm_metric
92.075
output_shaft_dia_mm_metric
15.875
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00007
Height To Mounting Surface (mm)
92.1
B10 Torque Capacity (Nm)
50
mounting_surface_diameter_mm_metric
940
Maximum Torque (Nm)
59
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0006
Internal Inertia (kgm²)
0.00088
Output Thrust/Axial Capacity (N)
1397
Internal Inertia (kgm²)
0.00088
Maximum Torque (Nm)
59
output_radial_capactiry_n_metric
1406
output_overturning_moment_capacity_nm_metric
45