Output Thrust/Axial Capacity (lb)
314.0
Mounting Surface Diameter (in)
1.8
Internal Inertia (lb-in²)
3.0
output_overturning_moment_capacity_inlb_english
395.0
center_distance_in_english
3.25
Output Overturning Moment Capacity (in-lb)
395.0
output_shaft_dia_in_english
0.625
height_t0_mounting_surface_in_english
3.625
B10 Torque Capacity (in-lb)
546.0
Height To Mounting Surface (in)
3.6
Center Distance (in)
3.25
mounting_surface_diameter_in_english
1.75
output_thrust_axial_capacity_lb_english
314.0
Output Radial Capacity (lb)
316.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.225
maximum_torque_inlb_english
631.0
b10_torque_capacity_inlb_english
546.0
Output Shaft Diameter (in)
0.625
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.817
output_radial_capactiry_lb_english
316.0
Internal Inertia (lb-in²)
3.0
Maximum Torque (in-lb)
631.0
mounting_surface_diameter_mm_metric
44.45
center_distance_mm_metric
82.55
Output Overturning Moment Capacity (Nm)
45.0
Internal Inertia (kgm²)
0.00088
B10 Torque Capacity (Nm)
62.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00007
Internal Inertia (kgm²)
0.00088
Output Radial Capacity (N)
1406.0
output_thrust_axial_capacity_n_metric
1397.0
Center Distance (mm)
82.6
output_shaft_dia_mm_metric
15.875
Maximum Torque (Nm)
71.0
height_t0_mounting_surface_mm_metric
92.075
Output Thrust/Axial Capacity (N)
1397.0
Maximum Torque (Nm)
71.0
output_radial_capactiry_n_metric
1406.0
Output Shaft Diameter (mm)
15.875
Imperial or Metric Product
Imperial
Mounting Surface Diameter (mm)
44.5
output_overturning_moment_capacity_nm_metric
45.0
Height To Mounting Surface (mm)
92.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0005
b10_torque_capacity_nm_metric
62.0