center_distance_in_english
2.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.546
Internal Inertia (lb-in²)
2
Height To Mounting Surface (in)
3.6
Center Distance (in)
2.75
Output Radial Capacity (lb)
316
output_shaft_dia_in_english
0.625
b10_torque_capacity_inlb_english
582
Maximum Torque (in-lb)
672
maximum_torque_inlb_english
672
mounting_surface_diameter_in_english
1.75
Output Overturning Moment Capacity (in-lb)
395
Internal Inertia (lb-in²)
2
output_radial_capactiry_lb_english
316
Output Shaft Diameter (in)
0.625
B10 Torque Capacity (in-lb)
582
output_overturning_moment_capacity_inlb_english
395
height_t0_mounting_surface_in_english
3.625
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.816
output_thrust_axial_capacity_lb_english
314
Mounting Surface Diameter (in)
1.8
Output Thrust/Axial Capacity (lb)
314
Height To Mounting Surface (mm)
92.1
output_radial_capactiry_n_metric
1406
output_shaft_dia_mm_metric
15.875
output_overturning_moment_capacity_nm_metric
45
Output Thrust/Axial Capacity (N)
1397
output_thrust_axial_capacity_n_metric
1397
Center Distance (mm)
69.9
Internal Inertia (kgm²)
0.00059
height_t0_mounting_surface_mm_metric
92.075
center_distance_mm_metric
69.85
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00024
Output Overturning Moment Capacity (Nm)
45
mounting_surface_diameter_mm_metric
44.45
Internal Inertia (kgm²)
0.00059
Imperial or Metric Product
Imperial
Output Shaft Diameter (mm)
15.875
Output Radial Capacity (N)
1406
Maximum Torque (Nm)
76
Mounting Surface Diameter (mm)
44.5
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0019
b10_torque_capacity_nm_metric
66
B10 Torque Capacity (Nm)
66
Maximum Torque (Nm)
76