output_thrust_axial_capacity_lb_english
314
output_radial_capactiry_lb_english
316
Internal Inertia (lb-in²)
3
mounting_surface_diameter_in_english
1.75
Output Radial Capacity (lb)
316
Maximum Torque (in-lb)
548
Center Distance (in)
2.75
Output Thrust/Axial Capacity (lb)
314
output_overturning_moment_capacity_inlb_english
395
Height To Mounting Surface (in)
3.6
Internal Inertia (lb-in²)
3
maximum_torque_inlb_english
548
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.068
b10_torque_capacity_inlb_english
571
height_t0_mounting_surface_in_english
3.625
Output Overturning Moment Capacity (in-lb)
395
output_shaft_dia_in_english
0.625
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.562
Mounting Surface Diameter (in)
1.8
Output Shaft Diameter (in)
0.625
B10 Torque Capacity (in-lb)
571
center_distance_in_english
2.75
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0025
Internal Inertia (kgm²)
0.00088
Imperial or Metric Product
Imperial
mounting_surface_diameter_mm_metric
44.45
output_shaft_dia_mm_metric
15.875
center_distance_mm_metric
69.85
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00031
Internal Inertia (kgm²)
0.00088
Output Shaft Diameter (mm)
15.875
output_thrust_axial_capacity_n_metric
1397
Output Thrust/Axial Capacity (N)
1397
B10 Torque Capacity (Nm)
65
height_t0_mounting_surface_mm_metric
92.075
Output Overturning Moment Capacity (Nm)
45
Mounting Surface Diameter (mm)
44.5
Maximum Torque (Nm)
62
Center Distance (mm)
69.9
output_overturning_moment_capacity_nm_metric
45
b10_torque_capacity_nm_metric
65
Height To Mounting Surface (mm)
92.1
Maximum Torque (Nm)
62
output_radial_capactiry_n_metric
1406
Output Radial Capacity (N)
1406