Output Overturning Moment Capacity (in-lb)
395
output_thrust_axial_capacity_lb_english
314
Output Thrust/Axial Capacity (lb)
314
Maximum Torque (in-lb)
1093
b10_torque_capacity_inlb_english
2077
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
20.767
Internal Inertia (lb-in²)
3
Output Shaft Diameter (in)
0.625
output_radial_capactiry_lb_english
316
Height To Mounting Surface (in)
3.6
output_shaft_dia_in_english
0.625
Center Distance (in)
2.75
height_t0_mounting_surface_in_english
3.625
center_distance_in_english
2.75
mounting_surface_diameter_in_english
1.75
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.593
B10 Torque Capacity (in-lb)
2077
Internal Inertia (lb-in²)
3
output_overturning_moment_capacity_inlb_english
395
Output Radial Capacity (lb)
316
Mounting Surface Diameter (in)
1.8
maximum_torque_inlb_english
1093
b10_torque_capacity_nm_metric
235
center_distance_mm_metric
69.85
mounting_surface_diameter_mm_metric
44.45
Output Overturning Moment Capacity (Nm)
45
output_overturning_moment_capacity_nm_metric
45
output_thrust_axial_capacity_n_metric
1397
height_t0_mounting_surface_mm_metric
92.075
Output Shaft Diameter (mm)
15.875
Output Thrust/Axial Capacity (N)
1397
output_radial_capactiry_n_metric
1406
Internal Inertia (kgm²)
0.00088
Mounting Surface Diameter (mm)
44.5
Imperial or Metric Product
Imperial
Output Radial Capacity (N)
1406
Center Distance (mm)
69.9
Maximum Torque (Nm)
124
B10 Torque Capacity (Nm)
235
Height To Mounting Surface (mm)
92.1
output_shaft_dia_mm_metric
15.875
Maximum Torque (Nm)
124
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00076
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.006
Internal Inertia (kgm²)
0.00088