Parallel - Index Drives

Model: 250P8H20-270 II

Category: Rotary Index Drives

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

  • High-speed and high-load capability
  • Whole or fractional stops, oscillating, and complex custom motions are available.
  • Long transfer distances achieved with simple linkages
  • Rigid and backlash free operation.
Base Model 250P8H20-270_II
Center Distance (in) 2.750
Accuracy (arcsec) ±77
Series 250P
Stops 8
Index Period (deg) 270
B10 Torque Capacity (in-lb) 843
B10 Torque Capacity (Nm) 95
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.00700
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 25.287
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00092
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 3.158
Maximum Torque (in-lb) 564
Maximum Torque (Nm) 64
Internal Inertia (lb-in²) 3
Internal Inertia (kgm²) 0.00088
Output Shaft
Motion ms
Cam Type 2
Output Shaft Diameter (in) 0.625
Repeatability (arcsec) ±19
Output Radial Capacity (lb) 316
Output Radial Capacity (N) 1,406
Output Thrust/Axial Capacity (lb) 314
Output Thrust/Axial Capacity (N) 1,397
Output Overturning Moment Capacity (in-lb) 395
Output Overturning Moment Capacity (Nm) 45
Product Type Shaft Output
Family Parallel
Type Imperial
Product Series Description 250P
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)