output_shaft_dia_in_english
1.2444
Maximum Torque (in-lb)
1114
Output Radial Capacity (lb)
1808
Output Thrust/Axial Capacity (lb)
786
maximum_torque_inlb_english
1114
output_radial_capactiry_lb_english
1808
Internal Inertia (lb-in²)
9.9
output_overturning_moment_capacity_inlb_english
3164
Height To Mounting Surface (in)
6.688
mounting_surface_diameter_in_english
2.5
Mounting Surface Diameter (in)
2.5
Output Overturning Moment Capacity (in-lb)
3164
Output Shaft Diameter (in)
1.2444
Center Distance (in)
3.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
50.93
b10_torque_capacity_inlb_english
1132
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
6.358
Internal Inertia (lb-in²)
9.9
height_t0_mounting_surface_in_english
6.688
output_thrust_axial_capacity_lb_english
786
center_distance_in_english
3.5
B10 Torque Capacity (in-lb)
1132
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.015
Internal Inertia (kgm²)
0.0029
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00186
Output Shaft Diameter (mm)
31.61
Center Distance (mm)
88.9
Internal Inertia (kgm²)
0.0029
output_thrust_axial_capacity_n_metric
3498
output_overturning_moment_capacity_nm_metric
358
B10 Torque Capacity (Nm)
128
Maximum Torque (Nm)
126
Maximum Torque (Nm)
126
height_t0_mounting_surface_mm_metric
169.8752
Output Overturning Moment Capacity (Nm)
358
center_distance_mm_metric
88.9
Imperial or Metric Product
Imperial
output_radial_capactiry_n_metric
8046
b10_torque_capacity_nm_metric
128
Output Radial Capacity (N)
8046
output_shaft_dia_mm_metric
31.61
Output Thrust/Axial Capacity (N)
3498
Height To Mounting Surface (mm)
169.9