Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.969
height_t0_mounting_surface_in_english
5.38
Output Shaft Diameter (in)
2.5
Height To Mounting Surface (in)
5.4
Maximum Torque (in-lb)
2132
output_shaft_dia_in_english
2.5
Mounting Surface Diameter (in)
2.5
output_overturning_moment_capacity_inlb_english
1620
Center Distance (in)
4.812
output_radial_capactiry_lb_english
895
Output Thrust/Axial Capacity (lb)
577
B10 Torque Capacity (in-lb)
2095
Output Overturning Moment Capacity (in-lb)
1620
mounting_surface_diameter_in_english
2.5
Output Radial Capacity (lb)
895
center_distance_in_english
4.812
b10_torque_capacity_inlb_english
2095
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.859
Internal Inertia (lb-in²)
14
maximum_torque_inlb_english
2132
Internal Inertia (lb-in²)
14
output_thrust_axial_capacity_lb_english
577
output_overturning_moment_capacity_nm_metric
183
Maximum Torque (Nm)
241
Height To Mounting Surface (mm)
136.7
output_radial_capactiry_n_metric
3983
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Output Shaft Diameter (mm)
63.5
B10 Torque Capacity (Nm)
237
Output Radial Capacity (N)
3983
height_t0_mounting_surface_mm_metric
136.652
Mounting Surface Diameter (mm)
63.5
output_thrust_axial_capacity_n_metric
2568
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00025
output_shaft_dia_mm_metric
63.5
Center Distance (mm)
122.2
Output Thrust/Axial Capacity (N)
2568
b10_torque_capacity_nm_metric
237
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.0041
mounting_surface_diameter_mm_metric
63.5
Internal Inertia (kgm²)
0.0041
Maximum Torque (Nm)
241
Output Overturning Moment Capacity (Nm)
183
center_distance_mm_metric
122.2248