Output Thrust/Axial Capacity (lb)
577
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.56
output_overturning_moment_capacity_inlb_english
1620
center_distance_in_english
4.812
Output Overturning Moment Capacity (in-lb)
1620
Internal Inertia (lb-in²)
14
output_shaft_dia_in_english
2.5
maximum_torque_inlb_english
2204
Mounting Surface Diameter (in)
2.5
Height To Mounting Surface (in)
5.4
Maximum Torque (in-lb)
2204
b10_torque_capacity_inlb_english
2067
output_thrust_axial_capacity_lb_english
577
B10 Torque Capacity (in-lb)
2067
Center Distance (in)
4.812
Output Shaft Diameter (in)
2.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4.579
Output Radial Capacity (lb)
895
mounting_surface_diameter_in_english
2.5
output_radial_capactiry_lb_english
895
Internal Inertia (lb-in²)
14
height_t0_mounting_surface_in_english
5.38
Output Thrust/Axial Capacity (N)
2568
Center Distance (mm)
122.2
mounting_surface_diameter_mm_metric
63.5
Output Overturning Moment Capacity (Nm)
183
Maximum Torque (Nm)
249
output_overturning_moment_capacity_nm_metric
183
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00016
Height To Mounting Surface (mm)
136.7
Imperial or Metric Product
Imperial
output_shaft_dia_mm_metric
63.5
center_distance_mm_metric
122.2248
B10 Torque Capacity (Nm)
234
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Mounting Surface Diameter (mm)
63.5
Maximum Torque (Nm)
249
output_thrust_axial_capacity_n_metric
2568
Output Radial Capacity (N)
3983
Output Shaft Diameter (mm)
63.5
output_radial_capactiry_n_metric
3983
b10_torque_capacity_nm_metric
234
Internal Inertia (kgm²)
0.0041
Internal Inertia (kgm²)
0.0041
height_t0_mounting_surface_mm_metric
136.652