height_t0_mounting_surface_in_english
5.38
Mounting Surface Diameter (in)
2.5
output_radial_capactiry_lb_english
895
Internal Inertia (lb-in²)
14
output_shaft_dia_in_english
2.5
maximum_torque_inlb_english
1689
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
71.326
Center Distance (in)
4
Output Shaft Diameter (in)
2.5
Output Thrust/Axial Capacity (lb)
577
Height To Mounting Surface (in)
5.4
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
8.904
center_distance_in_english
4
mounting_surface_diameter_in_english
2.5
output_thrust_axial_capacity_lb_english
577
Maximum Torque (in-lb)
1689
B10 Torque Capacity (in-lb)
2378
Internal Inertia (lb-in²)
14
b10_torque_capacity_inlb_english
2378
Output Radial Capacity (lb)
895
Output Overturning Moment Capacity (in-lb)
1620
output_overturning_moment_capacity_inlb_english
1620
Internal Inertia (kgm²)
0.0041
Height To Mounting Surface (mm)
136.7
Output Thrust/Axial Capacity (N)
2568
output_radial_capactiry_n_metric
3983
center_distance_mm_metric
101.6
Output Overturning Moment Capacity (Nm)
183
mounting_surface_diameter_mm_metric
63.5
Internal Inertia (kgm²)
0.0041
output_thrust_axial_capacity_n_metric
2568
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00261
Output Radial Capacity (N)
3983
Output Shaft Diameter (mm)
63.5
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
191
Mounting Surface Diameter (mm)
63.5
B10 Torque Capacity (Nm)
269
Maximum Torque (Nm)
191
output_shaft_dia_mm_metric
63.5
b10_torque_capacity_nm_metric
269
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.021
Center Distance (mm)
101.6
height_t0_mounting_surface_mm_metric
136.652
output_overturning_moment_capacity_nm_metric
183