output_radial_capactiry_lb_english
810
Center Distance (in)
1.9375
Output Thrust/Axial Capacity (lb)
1406
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.866
Internal Inertia (lb-in²)
15
output_shaft_dia_in_english
1
Output Overturning Moment Capacity (in-lb)
1620
Internal Inertia (lb-in²)
15
center_distance_in_english
1.9375
B10 Torque Capacity (in-lb)
2257
mounting_surface_diameter_in_english
2.81
Output Shaft Diameter (in)
1
Maximum Torque (in-lb)
1616
Height To Mounting Surface (in)
7.78
output_thrust_axial_capacity_lb_english
1406
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15.032
maximum_torque_inlb_english
1616
Output Radial Capacity (lb)
810
b10_torque_capacity_inlb_english
2257
Mounting Surface Diameter (in)
2.81
height_t0_mounting_surface_in_english
7.78
output_overturning_moment_capacity_inlb_english
1620
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
output_overturning_moment_capacity_nm_metric
183
Height To Mounting Surface (mm)
197.6
Output Overturning Moment Capacity (Nm)
183
Imperial or Metric Product
Imperial
Output Radial Capacity (N)
3605
Maximum Torque (Nm)
183
Maximum Torque (Nm)
183
Output Shaft Diameter (mm)
25.4
b10_torque_capacity_nm_metric
255
Internal Inertia (kgm²)
0.00439
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00055
B10 Torque Capacity (Nm)
255
height_t0_mounting_surface_mm_metric
197.612
mounting_surface_diameter_mm_metric
71.374
output_radial_capactiry_n_metric
3605
output_thrust_axial_capacity_n_metric
6257
center_distance_mm_metric
49.2125
Mounting Surface Diameter (mm)
71.4
Internal Inertia (kgm²)
0.00439
output_shaft_dia_mm_metric
25.4
Center Distance (mm)
49.2
Output Thrust/Axial Capacity (N)
6257