Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
18.72
center_distance_in_english
1.5748031496063
mounting_surface_diameter_in_english
1.3779527559055
Mounting Surface Diameter (in)
1.4
Output Radial Capacity (lb)
1107
center_thru_hole_diameter_in_english
0.51
Internal Inertia (lb-in²)
0.4
Internal Inertia (lb-in²)
0.4
height_t0_mounting_surface_in_english
3.6220472440945
Output Thrust/Axial Capacity (lb)
791
Maximum Torque (in-lb)
155
output_radial_capactiry_lb_english
1107
output_thrust_axial_capacity_lb_english
791
Center Thru Hole Diameter (in)
0.51
maximum_torque_inlb_english
155
Center Distance (in)
1.6
Height To Mounting Surface (in)
3.6
output_overturning_moment_capacity_inlb_english
762
b10_torque_capacity_inlb_english
254
B10 Torque Capacity (in-lb)
254
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.34
Output Overturning Moment Capacity (in-lb)
762
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00068
b10_torque_capacity_nm_metric
28.7
output_radial_capactiry_n_metric
4926
Output Overturning Moment Capacity (Nm)
86
Center Thru Hole Diameter (mm)
13
Output Thrust/Axial Capacity (N)
3520
output_thrust_axial_capacity_n_metric
3520
center_distance_mm_metric
40
Center Distance (mm)
40
center_thru_hole_diameter_mm_metric
13
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00548
Output Radial Capacity (N)
4926
B10 Torque Capacity (Nm)
28.7
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.000117
height_t0_mounting_surface_mm_metric
92
mounting_surface_diameter_mm_metric
35
output_overturning_moment_capacity_nm_metric
86
Maximum Torque (Nm)
17.5
Height To Mounting Surface (mm)
92
Maximum Torque (Nm)
17.5
Mounting Surface Diameter (mm)
35
Internal Inertia (kgm²)
0.000117