Output Shaft Diameter (in)
0.63
Output Thrust/Axial Capacity (lb)
492
Output Overturning Moment Capacity (in-lb)
405
output_radial_capactiry_lb_english
206
Maximum Torque (in-lb)
84
output_overturning_moment_capacity_inlb_english
405
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.63
output_shaft_dia_in_english
0.63
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
13.04
Internal Inertia (lb-in²)
0.4
b10_torque_capacity_inlb_english
173
output_thrust_axial_capacity_lb_english
492
B10 Torque Capacity (in-lb)
173
Internal Inertia (lb-in²)
0.4
center_distance_in_english
1.5748031496063
Output Radial Capacity (lb)
206
maximum_torque_inlb_english
84
Center Distance (in)
1.6
Internal Inertia (kgm²)
0.000117
Maximum Torque (Nm)
9.5
Output Radial Capacity (N)
917
Center Distance (mm)
40
Maximum Torque (Nm)
9.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00048
Output Thrust/Axial Capacity (N)
2189
output_shaft_dia_mm_metric
16
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
Output Shaft Diameter (mm)
16
output_overturning_moment_capacity_nm_metric
46
center_distance_mm_metric
40
Output Overturning Moment Capacity (Nm)
46
output_radial_capactiry_n_metric
917
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
2189
B10 Torque Capacity (Nm)
19.5
Internal Inertia (kgm²)
0.000117
b10_torque_capacity_nm_metric
19.5