Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.103
Output Thrust/Axial Capacity (lb)
492
maximum_torque_inlb_english
156
output_overturning_moment_capacity_inlb_english
405
Internal Inertia (lb-in²)
0.43
Center Distance (in)
1.6
Output Overturning Moment Capacity (in-lb)
405
Output Radial Capacity (lb)
206
Output Shaft Diameter (in)
0.63
Internal Inertia (lb-in²)
0.43
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.263
output_radial_capactiry_lb_english
206
output_thrust_axial_capacity_lb_english
492
B10 Torque Capacity (in-lb)
187
output_shaft_dia_in_english
0.63
center_distance_in_english
1.5748031496063
Maximum Torque (in-lb)
156
b10_torque_capacity_inlb_english
187
output_overturning_moment_capacity_nm_metric
46
Maximum Torque (Nm)
17.6
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00062
output_shaft_dia_mm_metric
16
Output Radial Capacity (N)
917
Center Distance (mm)
40
Output Shaft Diameter (mm)
16
Output Thrust/Axial Capacity (N)
2189
output_thrust_axial_capacity_n_metric
2189
output_radial_capactiry_n_metric
917
Maximum Torque (Nm)
17.6
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00008
center_distance_mm_metric
40
Internal Inertia (kgm²)
0.000126
b10_torque_capacity_nm_metric
21.1
B10 Torque Capacity (Nm)
21.1
Output Overturning Moment Capacity (Nm)
46
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.000126