b10_torque_capacity_inlb_english
214
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.375
output_thrust_axial_capacity_lb_english
492
Output Radial Capacity (lb)
206
Internal Inertia (lb-in²)
0.44
output_shaft_dia_in_english
0.63
center_distance_in_english
1.5748031496063
output_overturning_moment_capacity_inlb_english
405
Output Shaft Diameter (in)
0.63
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.421
Output Thrust/Axial Capacity (lb)
492
Center Distance (in)
1.6
output_radial_capactiry_lb_english
206
Output Overturning Moment Capacity (in-lb)
405
maximum_torque_inlb_english
158
Internal Inertia (lb-in²)
0.44
B10 Torque Capacity (in-lb)
214
Maximum Torque (in-lb)
158
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00012
Internal Inertia (kgm²)
0.000129
output_radial_capactiry_n_metric
917
B10 Torque Capacity (Nm)
24.2
output_overturning_moment_capacity_nm_metric
46
Center Distance (mm)
40
Imperial or Metric Product
Metric
Maximum Torque (Nm)
17.9
Output Shaft Diameter (mm)
16
Output Overturning Moment Capacity (Nm)
46
output_shaft_dia_mm_metric
16
output_thrust_axial_capacity_n_metric
2189
Maximum Torque (Nm)
17.9
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00099
b10_torque_capacity_nm_metric
24.2
Output Thrust/Axial Capacity (N)
2189
center_distance_mm_metric
40
Internal Inertia (kgm²)
0.000129
Output Radial Capacity (N)
917