Height To Mounting Surface (in)
8.5
center_thru_hole_diameter_in_english
0.81
Center Distance (in)
4.25
output_overturning_moment_capacity_inlb_english
5800.0
output_thrust_axial_capacity_lb_english
1600.0
Output Overturning Moment Capacity (in-lb)
5800.0
output_radial_capactiry_lb_english
2700.0
center_distance_in_english
4.25
maximum_torque_inlb_english
2512.0
mounting_surface_diameter_in_english
4.25
B10 Torque Capacity (in-lb)
2169.0
Maximum Torque (in-lb)
2512.0
Internal Inertia (lb-in²)
22.0
Mounting Surface Diameter (in)
4.25
Center Thru Hole Diameter (in)
0.81
b10_torque_capacity_inlb_english
2169.0
Internal Inertia (lb-in²)
22.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
147.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
136.0
height_t0_mounting_surface_in_english
8.5
Output Thrust/Axial Capacity (lb)
1600.0
Output Radial Capacity (lb)
2700.0
height_t0_mounting_surface_mm_metric
215.9
Output Radial Capacity (N)
12015.0
center_thru_hole_diameter_mm_metric
20.6
Mounting Surface Diameter (mm)
108.0
center_distance_mm_metric
107.95
b10_torque_capacity_nm_metric
245.0
output_overturning_moment_capacity_nm_metric
1.697
mounting_surface_diameter_mm_metric
107.95
Center Distance (mm)
108.0
B10 Torque Capacity (Nm)
245.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.043
Internal Inertia (kgm²)
0.0064
Maximum Torque (Nm)
284.0
Output Overturning Moment Capacity (Nm)
1.697
output_radial_capactiry_n_metric
12015.0
Maximum Torque (Nm)
284.0
Center Thru Hole Diameter (mm)
20.6
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.04
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
7120.0
output_thrust_axial_capacity_n_metric
7120.0
Internal Inertia (kgm²)
0.0064
Height To Mounting Surface (mm)
215.9