Output Overturning Moment Capacity (in-lb)
12959
output_shaft_dia_in_english
1.5
Maximum Torque (in-lb)
7822
B10 Torque Capacity (in-lb)
6767
center_distance_in_english
5.5
maximum_torque_inlb_english
7822
Output Thrust/Axial Capacity (lb)
1433
b10_torque_capacity_inlb_english
6767
Center Distance (in)
5.5
Internal Inertia (lb-in²)
40
Output Shaft Diameter (in)
1.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
37.868
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.698
output_overturning_moment_capacity_inlb_english
12959
Internal Inertia (lb-in²)
40
Output Radial Capacity (lb)
3767
output_radial_capactiry_lb_english
3767
output_thrust_axial_capacity_lb_english
1433
Maximum Torque (Nm)
884
Output Shaft Diameter (mm)
38.1
output_shaft_dia_mm_metric
38.1
B10 Torque Capacity (Nm)
765
Output Overturning Moment Capacity (Nm)
1464
center_distance_mm_metric
139.7
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00137
Center Distance (mm)
139.7
Maximum Torque (Nm)
884
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.0117
output_radial_capactiry_n_metric
16763
output_overturning_moment_capacity_nm_metric
1464
b10_torque_capacity_nm_metric
765
Output Thrust/Axial Capacity (N)
6377
output_thrust_axial_capacity_n_metric
6377
Internal Inertia (kgm²)
0.0117
Output Radial Capacity (N)
16763
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011