webstrip_destaco
Indexers
RGS - Roller Gear Index Drives (Shaft Output)

50RGS3H14-270

Visit Product Series:
CAD

Product Details Unit View:
Maximum Torque (in-lb) 298
Output Shaft Diameter (in) 0.79
B10 Torque Capacity (in-lb) 287
output_radial_capactiry_lb_english 379
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 3.2
center_distance_in_english 1.9685039370079
Center Distance (in) 2.0
Output Radial Capacity (lb) 379
output_overturning_moment_capacity_inlb_english 791
output_shaft_dia_in_english 0.79
maximum_torque_inlb_english 298
Output Thrust/Axial Capacity (lb) 545
Internal Inertia (lb-in²) 1.5
output_thrust_axial_capacity_lb_english 545
Output Overturning Moment Capacity (in-lb) 791
b10_torque_capacity_inlb_english 287
Internal Inertia (lb-in²) 1.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 0.41
output_shaft_dia_mm_metric 20
Internal Inertia (kgm²) 0.00044
B10 Torque Capacity (Nm) 32.4
output_radial_capactiry_n_metric 1687
output_overturning_moment_capacity_nm_metric 89
Output Overturning Moment Capacity (Nm) 89
Output Shaft Diameter (mm) 20
Internal Inertia (kgm²) 0.00044
Output Radial Capacity (N) 1687
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00012
output_thrust_axial_capacity_n_metric 2425
Maximum Torque (Nm) 33.7
Maximum Torque (Nm) 33.7
b10_torque_capacity_nm_metric 32.4
Imperial or Metric Product Metric
Output Thrust/Axial Capacity (N) 2425
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.00094
center_distance_mm_metric 50
Center Distance (mm) 50
Series 50RGS
DistributorGroup Camco Indexers & Conveyors
Repeatability (arcsec) ±18
Stops 3
Index Period (deg) 270
Accuracy (arcsec) ±72
Product Type Shaft Output
Base Model 50RGS3H14-270
Product Series 50RGS
Motion ms
Family RG
Output Shaft
Product Function Rotary Positioning
Back to Top