Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.196
Height To Mounting Surface (in)
7.5
output_radial_capactiry_lb_english
2715
Internal Inertia (lb-in²)
61
mounting_surface_diameter_in_english
3.25
Output Shaft Diameter (in)
1.625
output_thrust_axial_capacity_lb_english
1374
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
17.992
height_t0_mounting_surface_in_english
7.5
output_shaft_dia_in_english
1.625
Output Overturning Moment Capacity (in-lb)
6951
Center Distance (in)
5.979
Mounting Surface Diameter (in)
3.3
Output Thrust/Axial Capacity (lb)
1374
B10 Torque Capacity (in-lb)
5416
output_overturning_moment_capacity_inlb_english
6951
Maximum Torque (in-lb)
5782
Internal Inertia (lb-in²)
61
center_distance_in_english
5.979
b10_torque_capacity_inlb_english
5416
Output Radial Capacity (lb)
2715
maximum_torque_inlb_english
5782
Internal Inertia (kgm²)
0.01785
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
6114
height_t0_mounting_surface_mm_metric
190.5
output_shaft_dia_mm_metric
41.275
Center Distance (mm)
151.9
b10_torque_capacity_nm_metric
612
Output Thrust/Axial Capacity (N)
6114
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
Internal Inertia (kgm²)
0.01785
mounting_surface_diameter_mm_metric
82.55
Mounting Surface Diameter (mm)
82.6
Maximum Torque (Nm)
653
B10 Torque Capacity (Nm)
612
Maximum Torque (Nm)
653
output_overturning_moment_capacity_nm_metric
785
center_distance_mm_metric
151.8666
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00064
output_radial_capactiry_n_metric
12082
Output Shaft Diameter (mm)
41.275
Height To Mounting Surface (mm)
190.5
Output Overturning Moment Capacity (Nm)
785
Output Radial Capacity (N)
12082