Maximum Torque (in-lb)
10264
Center Thru Hole Diameter (in)
2.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
43.589
Output Overturning Moment Capacity (in-lb)
16292
Internal Inertia (lb-in²)
256
Output Radial Capacity (lb)
5667
output_overturning_moment_capacity_inlb_english
16292
Height To Mounting Surface (in)
12.38
Center Distance (in)
6.25
Mounting Surface Diameter (in)
5.75
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
5.225
Output Thrust/Axial Capacity (lb)
3528
B10 Torque Capacity (in-lb)
8769
output_radial_capactiry_lb_english
5667
output_thrust_axial_capacity_lb_english
3528
b10_torque_capacity_inlb_english
8769
center_distance_in_english
6.25
mounting_surface_diameter_in_english
5.75
maximum_torque_inlb_english
10264
center_thru_hole_diameter_in_english
2.5
height_t0_mounting_surface_in_english
12.38
Internal Inertia (lb-in²)
256
Center Distance (mm)
158.8
b10_torque_capacity_nm_metric
991
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0015
center_distance_mm_metric
158.75
Imperial or Metric Product
Imperial
Height To Mounting Surface (mm)
314.5
Output Radial Capacity (N)
25218
output_thrust_axial_capacity_n_metric
15700
Output Overturning Moment Capacity (Nm)
1841
Internal Inertia (kgm²)
0.0749
Internal Inertia (kgm²)
0.0749
height_t0_mounting_surface_mm_metric
314.452
mounting_surface_diameter_mm_metric
146.05
center_thru_hole_diameter_mm_metric
63.5
output_overturning_moment_capacity_nm_metric
1841
Mounting Surface Diameter (mm)
146.1
output_radial_capactiry_n_metric
25218
Output Thrust/Axial Capacity (N)
15700
Maximum Torque (Nm)
1160
Center Thru Hole Diameter (mm)
63.5
B10 Torque Capacity (Nm)
991
Maximum Torque (Nm)
1160
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.013