maximum_torque_inlb_english
9024
center_distance_in_english
6.25
output_thrust_axial_capacity_lb_english
3529
b10_torque_capacity_inlb_english
12224
Output Shaft Diameter (in)
2.25
Output Thrust/Axial Capacity (lb)
3529
output_overturning_moment_capacity_inlb_english
18451
Center Distance (in)
6.25
Internal Inertia (lb-in²)
131
B10 Torque Capacity (in-lb)
12224
Output Overturning Moment Capacity (in-lb)
18451
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
81.362
Internal Inertia (lb-in²)
131
Output Radial Capacity (lb)
3828
output_radial_capactiry_lb_english
3828
output_shaft_dia_in_english
2.25
Maximum Torque (in-lb)
9024
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
10.056
center_distance_mm_metric
158.75
output_thrust_axial_capacity_n_metric
15704
Output Radial Capacity (N)
17035
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0029
output_shaft_dia_mm_metric
57.15
b10_torque_capacity_nm_metric
1381
Output Thrust/Axial Capacity (N)
15704
Output Overturning Moment Capacity (Nm)
2085
Internal Inertia (kgm²)
0.0383
output_radial_capactiry_n_metric
17035
output_overturning_moment_capacity_nm_metric
2085
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
1381
Output Shaft Diameter (mm)
57.15
Maximum Torque (Nm)
1020
Maximum Torque (Nm)
1020
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.024
Internal Inertia (kgm²)
0.0383
Center Distance (mm)
158.8