output_radial_capactiry_lb_english
3828
b10_torque_capacity_inlb_english
7477
Internal Inertia (lb-in²)
131
Output Thrust/Axial Capacity (lb)
3529
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
49.716
output_shaft_dia_in_english
2.25
output_thrust_axial_capacity_lb_english
3529
output_overturning_moment_capacity_inlb_english
18451
center_distance_in_english
6.25
Output Shaft Diameter (in)
2.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
6.1
Output Overturning Moment Capacity (in-lb)
18451
Output Radial Capacity (lb)
3828
Maximum Torque (in-lb)
8799
Center Distance (in)
6.25
B10 Torque Capacity (in-lb)
7477
maximum_torque_inlb_english
8799
Internal Inertia (lb-in²)
131
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
994
Internal Inertia (kgm²)
0.0383
output_shaft_dia_mm_metric
57.15
output_overturning_moment_capacity_nm_metric
2085
Output Overturning Moment Capacity (Nm)
2085
center_distance_mm_metric
158.75
Center Distance (mm)
158.8
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.015
output_thrust_axial_capacity_n_metric
15704
Maximum Torque (Nm)
994
Output Thrust/Axial Capacity (N)
15704
Output Shaft Diameter (mm)
57.15
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0018
Internal Inertia (kgm²)
0.0383
b10_torque_capacity_nm_metric
845
B10 Torque Capacity (Nm)
845
Output Radial Capacity (N)
17035
output_radial_capactiry_n_metric
17035