output_overturning_moment_capacity_inlb_english
3626
output_radial_capactiry_lb_english
2833
b10_torque_capacity_inlb_english
12443
Output Radial Capacity (lb)
2833
height_t0_mounting_surface_in_english
5.511811023622
Internal Inertia (lb-in²)
9
Center Thru Hole Diameter (in)
0.75
Mounting Surface Diameter (in)
2.6
Maximum Torque (in-lb)
1655
B10 Torque Capacity (in-lb)
12443
center_thru_hole_diameter_in_english
0.75
Internal Inertia (lb-in²)
9
Output Overturning Moment Capacity (in-lb)
3626
maximum_torque_inlb_english
1655
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.945
Center Distance (in)
2.8
Output Thrust/Axial Capacity (lb)
2224
center_distance_in_english
2.755905511811
mounting_surface_diameter_in_english
2.5590551181102
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
31.626
Height To Mounting Surface (in)
5.5
output_thrust_axial_capacity_lb_english
2224
output_thrust_axial_capacity_n_metric
9897
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
Internal Inertia (kgm²)
0.0026
Center Distance (mm)
70
Imperial or Metric Product
Metric
Maximum Torque (Nm)
187
Output Overturning Moment Capacity (Nm)
410
mounting_surface_diameter_mm_metric
65
height_t0_mounting_surface_mm_metric
140
Output Radial Capacity (N)
12607
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0012
center_distance_mm_metric
70
output_radial_capactiry_n_metric
12607
Mounting Surface Diameter (mm)
65
Center Thru Hole Diameter (mm)
19
Maximum Torque (Nm)
187
B10 Torque Capacity (Nm)
1406
output_overturning_moment_capacity_nm_metric
410
b10_torque_capacity_nm_metric
1406
center_thru_hole_diameter_mm_metric
19
Output Thrust/Axial Capacity (N)
9897
Height To Mounting Surface (mm)
140
Internal Inertia (kgm²)
0.0026