b10_torque_capacity_inlb_english
5620
B10 Torque Capacity (in-lb)
5620
output_overturning_moment_capacity_inlb_english
1545
Output Thrust/Axial Capacity (lb)
802
Center Distance (in)
2.8
output_thrust_axial_capacity_lb_english
802
Maximum Torque (in-lb)
407
Output Shaft Diameter (in)
0.98
maximum_torque_inlb_english
407
Internal Inertia (lb-in²)
10
output_radial_capactiry_lb_english
560
Internal Inertia (lb-in²)
10
Output Radial Capacity (lb)
560
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.165
output_shaft_dia_in_english
0.98
Output Overturning Moment Capacity (in-lb)
1545
center_distance_in_english
2.755905511811
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
25.39
Output Radial Capacity (N)
2492
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0009
Center Distance (mm)
70
output_shaft_dia_mm_metric
25
output_radial_capactiry_n_metric
2492
Output Overturning Moment Capacity (Nm)
175
Output Shaft Diameter (mm)
25
Internal Inertia (kgm²)
0.0029
B10 Torque Capacity (Nm)
635
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
3569
Maximum Torque (Nm)
46
output_overturning_moment_capacity_nm_metric
175
Maximum Torque (Nm)
46
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
b10_torque_capacity_nm_metric
635
output_thrust_axial_capacity_n_metric
3569
Internal Inertia (kgm²)
0.0029
center_distance_mm_metric
70