Center Distance (in)
12.6
center_distance_in_english
12.5984251969
Internal Inertia (lb-in²)
27336.0
Output Thrust/Axial Capacity (lb)
14550.0
Mounting Surface Diameter (in)
29.5
Output Overturning Moment Capacity (in-lb)
61200.0
Center Thru Hole Diameter (in)
8.46
Height To Mounting Surface (in)
3.5
b10_torque_capacity_inlb_english
406365.0
B10 Torque Capacity (in-lb)
406365.0
mounting_surface_diameter_in_english
29.5275590551
output_overturning_moment_capacity_inlb_english
61200.0
Output Radial Capacity (lb)
5580.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5765.0
output_thrust_axial_capacity_lb_english
14550.0
Maximum Torque (in-lb)
41091.0
center_thru_hole_diameter_in_english
8.46
Internal Inertia (lb-in²)
27336.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1019.0
height_t0_mounting_surface_in_english
3.5433070866
output_radial_capactiry_lb_english
5580.0
maximum_torque_inlb_english
41091.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.687
center_distance_mm_metric
320.0
center_thru_hole_diameter_mm_metric
215.0
Internal Inertia (kgm²)
8.0
Output Radial Capacity (N)
25740.0
output_thrust_axial_capacity_n_metric
64020.0
Imperial or Metric Product
Metric
height_t0_mounting_surface_mm_metric
90.0
Internal Inertia (kgm²)
8.0
Maximum Torque (Nm)
4643.0
output_radial_capactiry_n_metric
25740.0
mounting_surface_diameter_mm_metric
750.0
Output Thrust/Axial Capacity (N)
64020.0
Output Overturning Moment Capacity (Nm)
6915.0
Center Thru Hole Diameter (mm)
215.0
B10 Torque Capacity (Nm)
45917.0
Maximum Torque (Nm)
4643.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.2982
output_overturning_moment_capacity_nm_metric
6915.0
Mounting Surface Diameter (mm)
750.0
b10_torque_capacity_nm_metric
45917.0
Center Distance (mm)
320.0
Height To Mounting Surface (mm)
90.0