B10 Torque Capacity (in-lb)
18396.0
output_radial_capactiry_lb_english
4977.0
height_t0_mounting_surface_in_english
12.938
Center Distance (in)
7.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
293.0
mounting_surface_diameter_in_english
9.0
output_thrust_axial_capacity_lb_english
3561.0
output_overturning_moment_capacity_inlb_english
22398.0
Output Thrust/Axial Capacity (lb)
3561.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1034.0
Output Radial Capacity (lb)
4977.0
center_thru_hole_diameter_in_english
2.5
center_distance_in_english
7.5
Internal Inertia (lb-in²)
664.0
Mounting Surface Diameter (in)
9.0
Internal Inertia (lb-in²)
664.0
Output Overturning Moment Capacity (in-lb)
22398.0
Maximum Torque (in-lb)
21494.0
maximum_torque_inlb_english
21494.0
b10_torque_capacity_inlb_english
18396.0
Height To Mounting Surface (in)
12.938
Center Thru Hole Diameter (in)
2.5
Center Thru Hole Diameter (mm)
63.5
Output Overturning Moment Capacity (Nm)
6.555
Height To Mounting Surface (mm)
328.6
height_t0_mounting_surface_mm_metric
328.6252
output_radial_capactiry_n_metric
22148.0
B10 Torque Capacity (Nm)
2079.0
Center Distance (mm)
190.5
Internal Inertia (kgm²)
0.194
Mounting Surface Diameter (mm)
228.6
output_overturning_moment_capacity_nm_metric
6.555
output_thrust_axial_capacity_n_metric
15846.0
Output Radial Capacity (N)
22148.0
center_distance_mm_metric
190.5
Maximum Torque (Nm)
2429.0
mounting_surface_diameter_mm_metric
228.6
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
2079.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.303
Internal Inertia (kgm²)
0.194
center_thru_hole_diameter_mm_metric
63.5
Maximum Torque (Nm)
2429.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.086
Output Thrust/Axial Capacity (N)
15846.0