RDM - Roller Dial Index Drives

Model: 80RDM16H16-330

Category: Rotary Index Drives

QUOTE Quantity

List Price:
Availability:
Lead Time:

Product Details

RDM Series Index Drives are ideal for rotary dial applications with features including:

  • Low Profile
  • Large center thru hole
  • Large output mounting surface supported by 4-point contact bearing offering superior thrust and moment capacity
  • Complete, motorized drive packages and option overload clutch
Base Model 80RDM16H16-330
Drive Package R180 reducer and 1/3 hp AC motor (220 /440V)
Center Distance (mm) 80.0
Center Thru Hole Diameter (mm) 70
Center Thru Hole Diameter (in) 2.76
Accuracy (arcsec) ±44
Series 80RDM
Stops 16
Index Period (deg) 330
B10 Torque Capacity (in-lb) 1,195
B10 Torque Capacity (Nm) 135
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.05590
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 191.000
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.02310
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 79.000
Maximum Torque (in-lb) 947
Maximum Torque (Nm) 107
Internal Inertia (lb-in²) 29
Internal Inertia (kgm²) 0.00850
Output Flange
Motion ms
Repeatability (arcsec) ±11
Output Radial Capacity (lb) 7,558
Output Radial Capacity (N) 33,633
Output Thrust/Axial Capacity (lb) 1,885
Output Thrust/Axial Capacity (N) 8,388
Output Overturning Moment Capacity (in-lb) 1,885
Output Overturning Moment Capacity (Nm) 1
Mounting Surface Diameter (mm) 125
Height To Mounting Surface (mm) 110
Product Type Flange Output
Family RDM
Type Metric
Product Series Description 80RDM
CAD Downloads & Data Sheet
Download Product Datasheet
Download the Service Manual
`]]
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)