center_distance_in_english
3.1496062992126
Mounting Surface Diameter (in)
3.1
output_overturning_moment_capacity_inlb_english
7544
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.586
center_thru_hole_diameter_in_english
1.02
Output Radial Capacity (lb)
4790
Height To Mounting Surface (in)
7.1
Center Distance (in)
3.1
Internal Inertia (lb-in²)
16
maximum_torque_inlb_english
1354
Maximum Torque (in-lb)
1354
mounting_surface_diameter_in_english
3.1496062992126
Center Thru Hole Diameter (in)
1.02
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
12.801
height_t0_mounting_surface_in_english
7.0866141732283
B10 Torque Capacity (in-lb)
10124
Output Thrust/Axial Capacity (lb)
3470
output_thrust_axial_capacity_lb_english
3470
Output Overturning Moment Capacity (in-lb)
7544
output_radial_capactiry_lb_english
4790
b10_torque_capacity_inlb_english
10124
Internal Inertia (lb-in²)
16
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0005
height_t0_mounting_surface_mm_metric
180
Internal Inertia (kgm²)
0.0047
Maximum Torque (Nm)
153
Height To Mounting Surface (mm)
180
B10 Torque Capacity (Nm)
1144
b10_torque_capacity_nm_metric
1144
Output Thrust/Axial Capacity (N)
15442
center_thru_hole_diameter_mm_metric
26
Output Radial Capacity (N)
21316
center_distance_mm_metric
80
Output Overturning Moment Capacity (Nm)
852
Center Distance (mm)
80
output_radial_capactiry_n_metric
21316
output_overturning_moment_capacity_nm_metric
852
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
15442
mounting_surface_diameter_mm_metric
80
Internal Inertia (kgm²)
0.0047
Mounting Surface Diameter (mm)
80
Maximum Torque (Nm)
153
Center Thru Hole Diameter (mm)
26