Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.203
Output Overturning Moment Capacity (in-lb)
7544
b10_torque_capacity_inlb_english
25992
B10 Torque Capacity (in-lb)
25992
Output Radial Capacity (lb)
4790
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
9.769
height_t0_mounting_surface_in_english
7.0866141732283
Height To Mounting Surface (in)
7.1
output_thrust_axial_capacity_lb_english
3470
Internal Inertia (lb-in²)
21
output_radial_capactiry_lb_english
4790
center_distance_in_english
3.1496062992126
mounting_surface_diameter_in_english
3.1496062992126
Internal Inertia (lb-in²)
21
Center Thru Hole Diameter (in)
1.02
Mounting Surface Diameter (in)
3.1
Output Thrust/Axial Capacity (lb)
3470
center_thru_hole_diameter_in_english
1.02
maximum_torque_inlb_english
2779
Maximum Torque (in-lb)
2779
output_overturning_moment_capacity_inlb_english
7544
Center Distance (in)
3.1
output_overturning_moment_capacity_nm_metric
852
Center Distance (mm)
80
b10_torque_capacity_nm_metric
2937
Imperial or Metric Product
Metric
Mounting Surface Diameter (mm)
80
center_distance_mm_metric
80
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0004
Maximum Torque (Nm)
314
Output Radial Capacity (N)
21316
Output Thrust/Axial Capacity (N)
15442
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
B10 Torque Capacity (Nm)
2937
Center Thru Hole Diameter (mm)
26
output_radial_capactiry_n_metric
21316
Internal Inertia (kgm²)
0.0061
Internal Inertia (kgm²)
0.0061
center_thru_hole_diameter_mm_metric
26
Output Overturning Moment Capacity (Nm)
852
height_t0_mounting_surface_mm_metric
180
mounting_surface_diameter_mm_metric
80
Maximum Torque (Nm)
314
output_thrust_axial_capacity_n_metric
15442
Height To Mounting Surface (mm)
180