Destaco Logo

Mechanical Rotary Indexers

FLANGE OUTPUT ROTARY INDEXERS FOR ROTARY DIAL APPLICATION – RDM SERIES

The CAMCO RDM Series Index Drive is ideal for rotary dial applications. These models feature a large output mounting surface that’s supported by 4-point contact bearing that offers superior thrust and moment capacity. This series of index drives also offer a low profile design, large center thru hole, and an optional output overload clutch.

Features

  • Preloaded for no backlash
  • Speeds with controlled acceleration and deceleration for repeatable, accurate positioning
  • Capacity for handling high loads

Markets