Rotaries

Destaco�s DRF Series of rotary actuators are designed for shaft mounting and excellent for diverter gates, escapements, and ejection stations.

DRG-075M

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.
  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
Visit Product Series:
CAD

Product Details Unit View:
Cylinder Bore (in) 0.75
Max Payload (lb) 0.5
Maximum Torque at 100psi/7bar (in-lb) 8.3
Displacement (in³) 0.31
Maximum Torque at 100psi/7bar (in-lb) 8.3
Weight (lb) 0.52
Maximum Torque at 100psi/7bar (Nm) 0.9
Weight (kg) 0.24
Displacement (cm³) 5.08
Imperial or Metric Product Metric Version
Cylinder Bore (mm) 19.1
Max. Payload (kg) 0.23
Maximum Torque at 100psi/7bar (Nm) 0.9
Pressure Range (bar) 40-100 psi
Actuation (Open/Closed) (Sec) 0.38
Product Type Zero Backlash
Clean Room 100
Repeatability ±0.02°
Product Series DRG
Product Function Rotary Positioning
Max Rotation (Degrees) 180
Direct Connect Yes
Over Travel (Degrees) 1° to 3°
Temp Range Standard -35° to 80°C (-30° to 180°F)